TPS61045EVM-231

TPS61045 Evaluation Module

TPS61045EVM-231

Order now

Overview

The TPS61045EVM-231 is an evaluation tool for the TPS61045 inductive boost converter in 3x3mm2 QFN that can supply voltages up to 28V from input voltages in the range of 1.8V to 6V. The EVM is configured to supply a highly efficient, digitally adjustable, 18-V output for LCD bias supplies. This EVM may be modified to supply higher or lower output voltages.

Boost converters (integrated switch)
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications TPS61040-Q1 1.8-V to 6-V input range, 400-mA boost converter, AEC-Q100 qualified TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications TPS61041-Q1 1.8-V to 6-V input range, 250-mA boost converter, AEC-Q100 qualified TPS61045 28-V, 85% Efficient Boost Converter in QFN-8, Digitally Adjustable
Download View video with transcript Video

Order & start development

Evaluation board

TPS61045EVM-231 — TPS61045 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide TPS61045EVM-231: Adjustable LCD Boost Converter EVM 22 Jan 2003
Certificate TPS61045EVM-231 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS61045 Digitally Adjustable Boost Converter datasheet (Rev. C) PDF | HTML 05 Dec 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos