|
|
Product InformationDescriptionThe TPS61052EVM-269 facilitates evaluation of the TPS61052 1.2A high power white LED driver in the BGA (YZG) package. The TPS6105x device is based on a high-frequency synchronous-boost topology with constant current sink to drive single white LEDs. The device uses an inductive fixed-frequency PWM control scheme using small external components, minimizing input ripple current. The 2 MHz switching frequency allows the use of small and low profile 2.2 μH inductors. To optimize overall efficiency, the device operates with only a 250 mV LED feedback voltage. The TPS6105x device not only operates as a regulated current source, but also as a standard voltage-boost regulator. This additional operating mode can be useful to supply other high-power devices in the system, such as a hands-free audio power amplifier, or any other component requiring a supply voltage higher than the battery voltage (refer to TPS61052). Features
What's Included
Order Options
Technical DocumentsMost useful technical documents for TPS61052EVM-269 User Guides
|
| Related Software | |||
| Name | Part# | Company | Software Type |
| Software for TPS6105x Evaluation Modules | TPS6105XEVM-SW | Texas Instruments | Application Software |
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS61052 | 1.2A High Power White LED Driver with I2C Compatible Interface | Lighting and Display Solutions | |