TPS61054EVM-350 Evaluation Module Status: ACTIVE

TPS61054EVM-350


      
         
Getting Started Documentation   TPS61054EVM-350 (PDF 503 KB) 133 views
18 Aug 2008 

  TPS61054EVM-350
NameTPS61054EVM-350 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPS61054EVM-350 facilitates evaluation of the TPS61054 700mA High Power White LED Driver with standard Logic Interface in the chipscale (YZG) package.

Features

  • Four Operational Modes
    • Torch and Flash up to ILED = 700mA
    • Voltage-Regulated Boost Converter: 5.0V
    • Shutdown: 0.3µA (typical)
  • Total Solution Circuit Area < 25 mm2
  • Up to 96% Efficiency
  • Integrated LED Turn-On Safety Timer
  • Zero Latency TX-Masking Input
  • Integrated Low Light Dimming Mode
  • LED Disconnect During Shutdown
  • Open/Shorted LED Protection
  • Over-Temperature Protection

What's Included

Order Options

 TPS61054EVM-350
Name TPS61054EVM-350 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS61054EVM-350 Help

User Guides

    
Related Devices
Part# Name Product Family
TPS61054 700mA High Power White LED Driver with standard Logic Interface Lighting and Display Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support