|
|
Product InformationDescriptionThe TPS61059EVM-141 is an evaluation tool for the TPS61058 and TPS61059 white LED Flashlight driver. It is a high power Boost Converter, driving a single, high power white LED. The main Application is Photo Flashlight for high resolution(1.3 M or 2 M pixel)cell phone cameras. Features
Support Software
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS61058 | High Power Single Cell White LED Driver with 1.1A Switch, in 3x3 QFN | Lighting and Display Solutions | |
| TPS61059 | High Power Single Cell White LED Driver with 1.5A Switch, in 3x3 QFN | Lighting and Display Solutions | |