Software for TPS6105x Evaluation Modules Status: ACTIVE

TPS6105XEVM-SW


      
         
  TPS6105XEVM-SW
NameSoftware for TPS6105x Evaluation Modules
StatusACTIVE
Price (US$)Free 

Product Information

Description

The TPS6105x EVM Software provides a software interface for the TPS6105x EVM boards. Use this software to change the TPS6105x IC registers via the USB Interface Adapter.

Download: Install software for TPS6105xEVM-SW

Features

The software checks for new updates when started (Microsoft Internet Explorer 6 required).

Compatibility Issues

Software Requirements:

  • Microsoft Windows 2000 or Newer Operating System
  • Microsoft .Net Framework 2.0
    (NOTE: It is advised to install this component independently. This EVM software will attempt to install it if it's not already installed, but it might require a restart of your system)
  • Microsoft Internet Explorer 6
    (This is required for recieving automatic updates to the EVM software)

Hardware Requirements:

  • Personal Computer with USB port
  • USB Interface Adapter

    
Related Tools
Name Part# Company Tool Type
TPS61050 Evaluation Module TPS61050EVM-269 Texas Instruments Development Boards/EVMs 
TPS61050 Evaluation Module TPS61050EVM-215 Texas Instruments Development Boards/EVMs 
TPS61052EVM-269 Evaluation Module TPS61052EVM-269 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TPS61050 1.2A High Power White LED Driver with I2C Compatible Interface Lighting and Display Solutions 
TPS61052 1.2A High Power White LED Driver with I2C Compatible Interface Lighting and Display Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support