|
|
Product InformationDescriptionThe TPS61070EVM-062 is an evaluation tool for the TPS61070 inductive step-up converter IC. The TPS61070 integrated boost converter can supply voltages up to 5.5V from an input of 0.9-V to 5.5-V and is packaged in a 6-pin thin SOT23. The TPS61070EVM-062 is set up to provide a 5-V output. By replacing the feedback components other voltages can be generated. The EVM can also be used to evaluate the TPS61071. Please follow the instructions in the User's Guide of the EVM. FeaturesThe development tool includes:
What's Included
Order Options
Technical Documents
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| TPS61020 Evaluation Module | TPS61020EVM-025 | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS61070 | Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23 | DC/DC Converters (Integrated Switch) | |
| TPS61071 | Adjustable, 600-mA Switch, 90% Efficient PWM Boost Converter in ThinSOT-23 | DC/DC Converters (Integrated Switch) | |
| TPS61090 | 2A Switch, 96% Efficient Boost Converter | DC/DC Converters (Integrated Switch) | |