TPS61080EVM-147 Evaluation Module Status: ACTIVE

TPS61080EVM-147


      
         
Getting Started Documentation   TPS61081EVM-147 (HTM 8 KB) 810 views
25 Jan 2007 Read Abstract

  TPS61080EVM-147
NameTPS61080EVM-147 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPS61080EVM-147 evaluation module facilitates evaluation of the TPS61080 IC configured as a boost converter regulating output voltage. The evaluation module can be easily reconfigured to regulate current.

Features

  • 2.5 V to 6 V Input Voltage Range
  • Up to 27 V Output Voltage
  • 0.5 A/1.2 A Integrated Switch
  • 1.2 MHz/600 KHz Selectable Fixed Switching Frequency
  • Built-in Power Diode
  • Input to Output Isolation
  • Short-Circuit Protection
  • Programmable Soft Start
  • Overvoltage Protection
  • Up to 87% Efficiency
  • 10 Pin 3x3 mm QFN Package

Order Options

 TPS61080EVM-147
Name TPS61080EVM-147 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS61080EVM-147 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPS61080 27V, 500mA switch, 1.2MHz Boost Converter with integrated power diode Lighting and Display Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support