TPS61085 Evaluation Module Status: ACTIVE

TPS61085EVM-355


      
         
  TPS61085EVM-355
NameTPS61085 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPS61085EVM-355 facilitates evaluation of the TPS61085 650kHz/1.2MHz, 18.5V step-up DC-DC converter. Supplied from an 2.3V to 6V input voltage, the EVM generates an output voltage of 12V with a maximum switch current of 2.0A minimum.

Features

2.3V to 6V Input Voltage Range 18.5V Boost Converter With 2.0A Switch Current 650kHz/1.2MHz Selectable Switching Frequency Adjustable Soft-Start Thermal Shutdown Undervoltage Lockout

What's Included

Order Options

 TPS61085EVM-355
Name TPS61085 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

    
Related Devices
Part# Name Product Family
TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode  DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support