TPS61087 Evaluation Module Status: ACTIVE

TPS61087EVM-317


      
         
Getting Started Documentation   TPS61087EVM (Rev. A) (HTM 8 KB) 484 views
20 Jan 2009 Read Abstract

  TPS61087EVM-317
NameTPS61087 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options



Product Information

Description

The TPS61087EVM-317 facilitates evaluation of the TPS61087 high frequency, high efficiency DC/DC converter. The evaluation module accepts an input voltage of 2.5 V to 6 V and generates an output voltage of 15 V with a maximum switch current of 3.2 A minimum.

Features

2.5 V to 6.0 V Input Voltage Range 18.5 V Boost Converter with 3.2 A Switch Current 650 kHz/1.2 MHz Selectable Switching Frequency Adjustable Soft-Start Thermal Shutdown Undervoltage Lockout

What's Included

Order Options

 TPS61087EVM-317
Name TPS61087 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 

Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS61087EVM-317 Help

User Guides

    
Related Software
Name Part# Company Software Type
SwitcherPro(TM) Online and Desktop Design Creator and Management Software SWITCHERPRO Texas Instruments Application Software 
Related Devices
Part# Name Product Family
TPS61087 18.5V, 3.2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support