TPS61100 Evaluation Module Status: ACTIVE

TPS61100EVM-216


      
         
Getting Started Documentation   TPS6110XEVM-216 User's Guide (HTM 8 KB) 279 views
20 Nov 2002 Read Abstract

  TPS61100EVM-216
NameTPS61100 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPS61100EVM-216 is an evaluation tool for the TPS61100 inductive boost converter with LDO in 4x4mm2 QFN. The boost stage can supply voltages up to 5.5V from input voltages in the range of 0.8V to 3.3V. The LDO stage can supply voltages down to 0.9V from input voltages in the range of 1.5V to 7V. The EVM is configured to supply a 3.3V output voltage from the adjustable boost stage and 1.5V from the adjustable LDO stage.

Order Options

 TPS61100EVM-216
Name TPS61100 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS61100EVM-216 Help

User Guides

    
Related Devices
Part# Name Product Family
TPS61100 Dual Output Converter (Boost DC/DC + LDO) for Single/Dual-Cell Applications DC/DC Converters (Integrated Switch) 
TPS61103 Dual Output Converter (Boost DC/DC + LDO) for Single/Dual-Cell Applications DC/DC Converters (Integrated Switch) 
TPS61106 Dual Output Converter (Boost DC/DC + LDO) for Single/Dual-Cell Applications DC/DC Converters (Integrated Switch) 
TPS61107 Dual Output Converter (Boost DC/DC + LDO) for Single/Dual-Cell Applications DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support