|
|
Product InformationDescriptionThe Texas Instruments TPS6110x evaluation modules (EVM) for high-efficiency boost converters help designers to evaluate the different operating modes and the performance of the device. If any other output voltage configuration is to be evaluated, the TPS61100 adjustable output voltage version can be set up to provide an output voltage between 1.5 V and 5.5 V at the output of the boost converter and between 0.9 V and 3.3 V at the LDO. Only the appropriate feedback resistor divider has to be adjusted. Also, other fixed output voltage versions of the devices can be easily evaluated using the EVM. The TPS6110x has an input voltage range between 0.9 V and 3.6 V. For proper operation the maximum input voltage should not exceed the output voltage. The maximum output current is at least 100 mA depending on the input voltage. Technical DocumentsMost useful technical documents for TPS61103REF-198 User Guides
More Literature
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| TPS61103 Evaluation Module | TPS61103EVM-216 | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS61103 | Dual Output Converter (Boost DC/DC + LDO) for Single/Dual-Cell Applications | DC/DC Converters (Integrated Switch) | |