TPS61106 Evaluation Module Status: ACTIVE

TPS61106EVM-216


      
         
Getting Started Documentation   TPS6110XEVM-216 User's Guide (HTM 8 KB) 279 views
20 Nov 2002 Read Abstract

  TPS61106EVM-216
NameTPS61106 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPS61106EVM-216 is an evaluation tool for the TPS61106 inductive boost converter with LDO in 4x4mm2 QFN. The boost stage supplies a fixed voltage of 3.3V from input voltages in the range of 0.8V to 3.3V. The LDO stage supplies a fixed voltage of 1.5V from input voltages in the range of 1.5V to 7V. The EVM is configured to supply a 3.3V output voltage from the fixed boost stage and 1.5V from the fixed LDO stage.

Order Options

 TPS61106EVM-216
Name TPS61106 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS61106EVM-216 Help

User Guides

    
Related Devices
Part# Name Product Family
TPS61100 Dual Output Converter (Boost DC/DC + LDO) for Single/Dual-Cell Applications DC/DC Converters (Integrated Switch) 
TPS61103 Dual Output Converter (Boost DC/DC + LDO) for Single/Dual-Cell Applications DC/DC Converters (Integrated Switch) 
TPS61106 Dual Output Converter (Boost DC/DC + LDO) for Single/Dual-Cell Applications DC/DC Converters (Integrated Switch) 
TPS61107 Dual Output Converter (Boost DC/DC + LDO) for Single/Dual-Cell Applications DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support