TPS61165EVM-283 Evaluation Module Status: ACTIVE

TPS61165EVM-283


      
         
  TPS61165EVM-283
NameTPS61165EVM-283 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View TPS61165EVM-283

The TPS61165EVM-283 facilitates evaluation of the TPS61165 High Brightness White LED Driver. With its 40 V rated integrated switch FET, the TPS61165 is a boost converter to driver up to 10 LEDs in series. The boost converter runs at 1.2 Hz fixed switching frequency to reduce output ripple, improve conversion efficiency, and allow for the use of small external components.

Features

  • 3 V to 18 V input voltage range
  • 38 V Open LED protection for 10 LEDs
  • 200 mV reference voltage with 2% accuracy
  • 1.2 A switch FET with 1.2 MHz switching frequency
  • Flexible Digital and PWM brightness control
  • Built-in soft start

What's Included

Order Options

 TPS61165EVM-283
Name TPS61165EVM-283 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for TPS61165EVM-283 Help

User Guides

    
Related Software
Name Part# Company Software Type
Software for TPS6116x Evaluation Modules TPS6116XEVM-SW Texas Instruments Application Software 
Related Devices
Part# Name Product Family
TPS61165 High Brightness White LED Driver in 2mm x 2mm QFN Package Lighting and Display Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support