TPS61170 12V Input, 24V Output, 0.34A Evaluation Module Status: ACTIVE

TPS61170EVM-280


      
         
  TPS61170EVM-280
NameTPS61170EVM-280 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Vout (V)  24 
Iout (Max) (A)  0.34 
Vin (Min) (V)  12 
Vin (Max) (V)  12.001 
Order Options



Product Information

Description

The TPS61170EVM-280 facilitates evaluation of the TPS61170 High Voltage 1.2 A Boost Converter. The TPS61170 is monolithic high voltage switching regulator. It can be operated in several of the standard switching configurations, including boost and SEPIC. The 1.2 A, 40 V high efficiency switch is integrated into the IC, along with all of the oscillator, control and protection circuitry.

Features

  • 3 V to 18 V Input Voltage Range
  • High Output Voltage: Up to 38 V
  • 1.2 A Integrated Switch
  • 1.2 MHz Fixed Switching Frequency
  • Programmable reference voltage using PWM signal or Easyscale
  • Built-in Soft Start

What's Included

Order Options

 TPS61170EVM-280
Name TPS61170EVM-280 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 

Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for TPS61170EVM-280 Help

User Guides

    
Related Devices
Part# Name Product Family
TPS61170 1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support