|
|
Product InformationDescriptionThe TPS61200EVM-179 is an evaluation module for the TPS61200 low input voltage synchronous boost converter. The TPS61200 provides a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-Ion or Li-polymer battery. Features
Order Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS61200 | 0.3V Input Voltage Boost Converter with 1.5A Switches and 'Down Mode' in a 3x3 QFN | DC/DC Converters (Integrated Switch) | |