TPS61220EVM-319 Evaluation Module Status: ACTIVE

TPS61220EVM-319


      
         
  TPS61220EVM-319
NameTPS61220EVM-319 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View TPS61220EVM

The TPS61220EVM-319 facilitates evaluation of the TPS61220 low input voltage boost converter.

Features

  • Up to 95% Efficiency
  • More than 80% Efficiency at Wide Area of Typical Operating Points
  • Ultra-Low Device Quiescent Current
  • Startup Under Load at 0.7V Input Voltage
  • Operating Input Voltage Range:0.7 V to 5.5 V
  • Pass-Through Function during Shutdown
  • Overvoltage Protection
  • Overtemperature Protection via Thermal Shutdown Functionality

What's Included

Order Options

 TPS61220EVM-319
Name TPS61220EVM-319 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for TPS61220EVM-319 Help

User Guides

    
Related Devices
Part# Name Product Family
TPS61220 Tiny Low Input Voltage Boost Converter DC/DC Converters (Integrated Switch) 
TPS61221 Tiny Low Input Voltage Boost Converter DC/DC Converters (Integrated Switch) 
TPS61222 Tiny Low Input Voltage Boost Converter DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support