TPS6200x Low-Power, DC-DC EVM for High-Efficiency, Step Down Converters Status: ACTIVE

TPS62000EVM-168


      
         
  TPS62000EVM-168
NameTPS6200x Low-Power, DC-DC EVM for High-Efficiency, Step Down Converters
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The low-power dc-dc EVMs for high efficiency step down converters, TPS62000 to TPS62007, help designers evaluate these devices. The EVMs make it possible to evaluate different modes of the devices as well as the device performance.

The TPS6200x EVM is available as the TPS62000 adjustable version set to 2.5V. The TPS62007 is a fixed 3.3V version, and the TPS62005 is a fixed 1.8V version.

If any other output voltage needs to be evaluated, the TPS62000 adjustable version can be easily set up to provide an output voltage between 0.8V and VI by adjusting the external resistor divider. Refer to the datasheet for various fixed voltage options available for the TPS6200x. The TPS6200x has an input voltage range between 2V and 5.5V with an output current up to 600mA.

Order Options

 TPS62000EVM-168
Name TPS6200x Low-Power, DC-DC EVM for High-Efficiency, Step Down Converters
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS62000EVM-168 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPS62000 Adjustable, 600-mA, 95% Efficient Step-Down Converter DC/DC Converters (Integrated Switch) 
TPS62001 0.9-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10 DC/DC Converters (Integrated Switch) 
TPS62002 1.0-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10 DC/DC Converters (Integrated Switch) 
TPS62003 1.2-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10 DC/DC Converters (Integrated Switch) 
TPS62004 1.5-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10 DC/DC Converters (Integrated Switch) 
TPS62005 1.8-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10 DC/DC Converters (Integrated Switch) 
TPS62006 2.5-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10 DC/DC Converters (Integrated Switch) 
TPS62007 3.3-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10 DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support