|
|
Product InformationDescriptionThe TPS62110EVM-101 is an evaluation tool for the TPS6211x family of high efficiency inductive step-down converters in a 4x4 QFN package. They feature an adjustable or 3.3V and 5V fixed Output option, a maximum of 17V Input Voltage and up to 1.5A Output current. TPS6211x family can supply voltages from 16V down to 1.2V at an efficiency as high as 95%. Features
What's IncludedOrder Options
Technical DocumentsMost useful technical documents for TPS62110EVM-101 User Guides
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS62110 | Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC Converters (Integrated Switch) | |
| TPS62111 | 3.3-V, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC Converters (Integrated Switch) | |
| TPS62112 | 5-V, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC Converters (Integrated Switch) | |