|
|
Product InformationDescriptionThe TPS62110EVM-346 facilitates evaluation of the TPS62110 low-noise synchronous step-down dc-dc converter. FeaturesHigh-Efficiency Synchronous Step-Down Converter With up to 95% Efficiency 5-V to 17-V Operating Input Voltage Range Fixed 3.3-V Output Voltage Synchronizable to External Clock Signal up to 1.4 MHz Up to 1.5-A Output Current High Efficiency Over a Wide Load Current Range Due to PFM/PWM Operation Mode 100% Maximum Duty Cycle for Lowest Dropout 20-µA Quiescent Current (Typical) Overtemperature and Overcurrent ProtectedWhat's IncludedOrder Options
Technical DocumentsMost useful technical documents for TPS62110EVM-346 User Guides
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS62110 | Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC Converters (Integrated Switch) | |
| TPS62113 | 1.5-A, 17-Vin Step-Down Converter with LBI function in QFN-16 | DC/DC Converters (Integrated Switch) | |