TPS62200 6V Input, 1.8V Output, 0.3A Evaluation Module Status: ACTIVE

TPS62200EVM-211


      
         
Getting Started Documentation   TPS62203EVM-211, TPS62200EVM-211 (HTM 8 KB) 886 views
25 Jul 2002 Read Abstract

  TPS62200EVM-211
NameTPS62200 Adjustable 300-mA Step-down Converter Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Vout (V)  1.8 
Iout (Max) (A)  0.3 
Vin (Min) (V)  2.5 
Vin (Max) (V)  
Order Options



Product Information

Description

The TPS62200EVM-211 is an evaluation tool for the TPS62200 97% efficient, 300-mA inductive step-down converter in SOT-23 which can supply voltages down to 0.7V from a 2.5-V to 6-V input. The TPS62200EVM-211 uses a TPS62200 adjustable output step-down converter and the appropriate feedback components to provide a 1.8-V output voltage. By replacing the feedback components other voltages can be generated. The EVM includes an enable jumper that allows the user to disable the device.

Order Options

 TPS62200EVM-211
Name TPS62200 Adjustable 300-mA Step-down Converter Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 

Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS62200EVM-211 Help

Datasheet

User Guides

    
Related Software
Name Part# Company Software Type
SwitcherPro(TM) Online and Desktop Design Creator and Management Software SWITCHERPRO Texas Instruments Application Software 
Related Devices
Part# Name Product Family
TPS62200 Adjustable, 300-mA, 95% Efficient Step-Down Converter in SOT-23 DC/DC Converters (Integrated Switch) 
TPS62201 1.5-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23 DC/DC Converters (Integrated Switch) 
TPS62202 1.8-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23 DC/DC Converters (Integrated Switch) 
TPS62203 3.3-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23 DC/DC Converters (Integrated Switch) 
TPS62204 1.6-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23 DC/DC Converters (Integrated Switch) 
TPS62205 2.5-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23 DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support