TPS62230 6V Input, 2.5V Output, 0.5A Evaluation Module Status: ACTIVE

TPS62230EVM-370


      
         
  TPS62230EVM-370
NameTPS62230EVM-370 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Vout (V)  2.5 
Iout (Max) (A)  0.5 
Vin (Min) (V)  2.5 
Vin (Max) (V)  
Order Options



Product Information

Description


View  View TPS62230EVM-370

The TPS62230EVM-370 facilitates evaluation of the TPS62230, TPS62231 or TPS62232 IC. There are three independent circuits on the evaluation module: CKT1 will demonstrate the TPS62230 (2.5V) device. CKT2 will demonstrate the TPS62231 (1.8V) device. CKT3 will demonstrate the TPS62232 (1.2V) device.

Features

  • 3 MHz switch frequency
  • Up to 94% efficiency
  • Output Peak Current up to 500mA
  • Excellent AC and Transient Load Regulation
  • High PSRR (up to 90dB)
  • Small External Output Filter Components 1.0µH/ 4.7µF
  • VIN range from 2.05V to 6V
  • Optimized Power Save Mode For Low Output Ripple Voltage
  • Forced PWM Mode Operation
  • Typ. 22 µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Soft Start with typ. 100µs Start Up Time

What's Included

Order Options

 TPS62230EVM-370
Name TPS62230EVM-370 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 

Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for TPS62230EVM-370 Help

User Guides

    
Related Devices
Part# Name Product Family
TPS62230 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package DC/DC Converters (Integrated Switch) 
TPS62231 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package DC/DC Converters (Integrated Switch) 
TPS62232 3 MHz Ultra Small Step Down Converter in 1x1.5 SON Package DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support