|
|
Product InformationDescriptionThe TPS62350EVM-201 is an evaluation tool for the TPS62350 3 MHz Synchronous Step-Down Converter optimized for battery powered applications with input voltages between 2.7 V to 6 V. The TPS62350 can supply voltages from 0.75 V to 1.5375 V at 800 mA and offers a 3.4 Mbps I2C serial interface for programming the mode of operation, disabling, enabling and changing the output voltage. This communication interface is used for dynamic voltage scaling with voltage steps down to 12.5 mV. Features
Order Options
Technical Documents
|
| Related Software | |||
| Name | Part# | Company | Software Type |
| TPS6235x EVM Software | TPS6235XEVM-SW | Texas Instruments | Application Software |
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS62350 | 1A, 3MHz Buck Converter with I2C for Dynamic Voltage Scaling | DC/DC Converters (Integrated Switch) | |