| Related Tools |
| Name | Part# | Company | Tool Type |
| TPS62400 Evaluation Module | TPS62400EVM-167 | Texas Instruments | Development Boards/EVMs |
| TPS62401 Evaluation Module | TPS62401EVM-167 | Texas Instruments | Development Boards/EVMs |
| TPS62420 Evaluation Module | TPS62420EVM-167 | Texas Instruments | Development Boards/EVMs |
| Related Devices |
| Part# | Name | Product Family |
| TPS62400 | Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN | DC/DC Converters (Integrated Switch) |
| TPS62401 | Dual, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN | DC/DC Converters (Integrated Switch) |
| TPS62420 | Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN | DC/DC Converters (Integrated Switch) |
Support and Community
Customer Tags
No Tags are Available for this Part Number