TPS62510 Evaluation Module Status: ACTIVE

TPS62510EVM-168


      
         
Getting Started Documentation   TPS62510EVM-168 Users Guide (PDF 353 KB) 476 views
05 Apr 2006 

  TPS62510EVM-168
NameTPS62510 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPS62510EVM-168 is an evaluation tools for the TPS62510 97% efficiency, 1.5 A Buck converter optimized for 2-cell Alkaline or NiMHd applications. The TPS62510 can supply voltages from 0.6 V to 3.8 V and offers both a fixed frequency PWM mode or high efficiency PWM mode. The fixed frequency PWM mode switches at 1.5 MHz with the MODE pin high. Pulling the MODE pin low enables the high efficiency mode. In high efficiency mode, the device operates with a 1.5 MHz fixed frequency PWM at nominal load current, and automatically enters the Power Save Mode at light load currents.

Features

  • 1.8 V to 3.8 V Input Voltage Range
  • Up to 96% High Efficiency Synchronous Step-Down Converter
  • 1.5 MHz Fixed Frequency PWM Operation
  • 1% Output Voltage Accuracy in Fixed Frequency PWM Mode
  • Power Save Mode Operation for High Efficiency Over the Entire Load Current Range
  • 22 µA Quiescent Current
  • Fixed and Adjustable Output Voltage
  • Output Voltage Tracking (OVT) for Reliable Sequencing
  • Available in a 10-Pin QFN (3 x 3 mm) Package

Order Options

 TPS62510EVM-168
Name TPS62510 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS62510EVM-168 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPS62510 Adjustable, 97% Efficiency, 1.5A Buck Converter for low input voltages  DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support