TPS62601EVM-327 Evaluation Module Status: ACTIVE

TPS62601EVM-327


      
         
  TPS62601EVM-327
NameTPS62601EVM-327 Evaluation Module
StatusACTIVE
Price (US$)$25.00 
Order Options


Product Information

Description

The TPS62601EVM-327 facilitates evaluation of the TPS62601 high-frequency synchronous step-down DC/DC converter.

Features

  • 89% Efficiency at 6MHz Operation
  • Output Current Up to 500mA
  • Wide VIN Range From 2.3V to 5.5V
  • 6MHz Regulated Frequency Operation
  • Best in Class Load and Line Transient
  • +/-1.5% Total DC Voltage Accuracy
  • 30µA Quiescent Current
  • 35ns Minimum On-Time
  • Current Overload and Thermal Shutdown Protection

What's Included

Order Options

 TPS62601EVM-327
Name TPS62601EVM-327 Evaluation Module
Status  ACTIVE 
Price (US$) $25.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for TPS62601EVM-327 Help

User Guides

    
Related Devices
Part# Name Product Family
TPS62600 500mA, 6MHz Synchronous Step-Down Converter in Chip Scale Packaging DC/DC Converters (Integrated Switch) 
TPS62601 500-mA, 6-MHz Synchronous Step-Down Converter in Chip Scale Packaging DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support