TPS63000 5.5V Input, 3.3V Output, 1A Evaluation Module Status: ACTIVE

TPS63000EVM-148


      
         
Getting Started Documentation   TPS63000EVM-148  (PDF 448 KB) 3269 views
22 Feb 2006 

  TPS63000EVM-148
NameTPS63000EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Vout (V)  3.3 
Iout (Max) (A)  
Vin (Min) (V)  
Vin (Max) (V)  5.5 
Order Options



Product Information

Description


View  View TPS63000EVM-148

The TPS63000EVM-148 is an evaluation tool for the TPS63000 device family. It is a 96% efficient Buck/Boost Converter with an input range of 1.8 V to 5.5 V, optimized to run from a single-cell Li-Ion battery or two and three-cell Alkaline. It is capable of delivering up to 1200 mA of output current at 3.3 V in step-down mode or up to 800 mA of output current at 3.3 V in step-up mode, from a single-cell Li-Ion battery. Total solution size is small, featuring a compact 3x3 mm2 QFN package and small 2.2 uH inductor.

Features

  • Input Voltage: 1.8 V to 5.5 V
  • Output Voltage: 1.2 V to 5.5 V (adj.), 3.3 V, 5.0 V
  • Efficiency: 96% (max)
  • Output current at 3.3 V step-down mode: 1200 mA (max)
  • Output current at 3.3 V step-up mode: 800 mA(max)
  • Automatic transition between Step-down and Boost modes
  • Quiescent current: 50 uA (max)
  • Power save mode for improved efficiency at low output power
  • Package: 3x3mm2 QFN-10

Order Options

 TPS63000EVM-148
Name TPS63000EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 

Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS63000EVM-148 Help

Datasheet

User Guides

    
Related Software
Name Part# Company Software Type
SwitcherPro(TM) Online and Desktop Design Creator and Management Software SWITCHERPRO Texas Instruments Application Software 
Related Devices
Part# Name Product Family
TPS63000 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN DC/DC Converters (Integrated Switch) 
TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN DC/DC Converters (Integrated Switch) 
TPS63002 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support