TPS63010EVM-235 Evaluation Module Status: ACTIVE

TPS63010EVM-235


      
         
  TPS63010EVM-235
NameTPS63010EVM-235 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPS63010EVM-235 facilitates evaluation of the TPS63010 high efficiency single inductor buck-boost converter. The TPS63010EVM-235 accepts an input voltage from 2 V to 5.5 V and delivers an output voltage of 3.3 V. Output current varies with input voltage.

Features

  • Up to 96% Efficiency
  • 1200-mA Output Current at 3.3 V in Step Down Mode (VIN = 3.6 V to 5.5 V)
  • Up to 800-mA Output Current at 3.3 V in Boost Mode (VIN > 2.4 V)
  • Automatic Transition between Step Down and Boost Mode
  • Device Quiescent Current less than 50µA
  • Input Voltage Range: 2 V to 5.5 V
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Load Disconnect During Shutdown
  • Overtemperature Protection

What's Included

Order Options

 TPS63010EVM-235
Name TPS63010EVM-235 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for TPS63010EVM-235 Help

User Guides

    
Related Devices
Part# Name Product Family
TPS63010 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support