TPS63030 5.5V Input, 3.3V Output, 0.5A Evaluation Module Status: ACTIVE

TPS63030EVM-417


      
         
Getting Started Documentation   TPS63030EVM-417 (HTM 8 KB) 437 views
03 Dec 2008 Read Abstract

  TPS63030EVM-417
NameTPS63030EVM-417 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Vout (V)  3.3 
Iout (Max) (A)  0.5 
Vin (Min) (V)  1.8 
Vin (Max) (V)  5.5 
Order Options



Product Information

Description


View  View TPS63030EVM

The TPS63030EVM-417 facilitates evaluation of the TPS63030 High Efficient Single Inductor Buck-Boost Converter. The TPS63030 regulates a constant output voltage and operates in either step down or boost mode.

Features

  • Efficiency: 96% (max)
  • Input voltage: 1.8V to 5.5V
  • Output voltage: 1.2V to 5.5V
  • Output current: 0.6A (max) in buck mode @ 3.3V
  • Output current: 0.4A (max) in boost mode @ 3.3V
  • Quiescent current: 50µA (max)
  • Switching Frequency: 2.4MHz

What's Included

Order Options

 TPS63030EVM-417
Name TPS63030EVM-417 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 

Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS63030EVM-417 Help

User Guides

    
Related Software
Name Part# Company Software Type
SwitcherPro(TM) Online and Desktop Design Creator and Management Software SWITCHERPRO Texas Instruments Application Software 
Related Devices
Part# Name Product Family
TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches  DC/DC Converters (Integrated Switch) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support