TPS64202 Evaluation Module (3.3V @ 2A) Status: ACTIVE

TPS64202EVM-023


      
         
Getting Started Documentation   TPS64200EVM-023 (HTM 8 KB) 392 views
08 Aug 2003 Read Abstract

  TPS64202EVM-023
NameTPS64202 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View TPS64202EVM-023

The TPS64202EVM-023 is an evaluation tool for the TPS64202 inductive step-down controller in SOT-23 package which can supply voltages down to 1.2V from a 1.8-V to 6.5-V input. The TPS64202EVM-023 uses a TPS64202 adjustable output step-down controller and the appropriate external components to provide a 3.3-V output voltage with up to 2A of output current. By replacing the feedback components other voltages can be generated. The EVM can be used to evaluate other options of the TPS6420x family.

Features

The development tool includes:

  • A tested TPS64202EVM-023 evaluation module with TPS64202DBV IC
  • A user's guide (SLVU093) that contains:
    • Schematic
    • Bill of materials
    • Component placement
    • Layout and setup of the EVM
  • A datasheet of the TPS6420x family of devices (SLVS485)

Order Options

 TPS64202EVM-023
Name TPS64202 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS64202EVM-023 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPS64200 Adjustable, up to 3A, 95% Efficient Step-Down Controller, 20uA, SOT-23 Non-Isolated Switching DC/DC Regulators 
TPS64201 Adjustable, up to 3A, 95% Efficient Step-Down Controller, 20uA, SOT-23 Non-Isolated Switching DC/DC Regulators 
TPS64202 Adjustable, up to 3A, 95% Efficient Step-Down Controller, 20uA, SOT-23 Non-Isolated Switching DC/DC Regulators 
TPS64203 Adjustable, up to 3A, 95% Efficient Step-Down Controller, 20uA, SOT-23 Non-Isolated Switching DC/DC Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support