TPS65010 Evaluation Module Status: ACTIVE

TPS65010EVM-230


      
         
Getting Started Documentation   TPS65010EVM-230 (Rev. A) (HTM 8 KB) 561 views
17 Nov 2003 Read Abstract

  TPS65010EVM-230
NameTPS65010 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options

Product Information

Description

The TPS65010EVM-230 is an evaluation tool for the TPS65010 integrated power and battery management IC. The TP65010 comes in 7x7 mm2 QFN-48 package and is suitable for applications that are powered with one Li-Ion or Li-Polymer battery cell and require multiple power rails. The TPS65010 contains two highly efficient switching step-down converters, two low-dropout regulators, a battery charger, and additional status and I/O pins. The device is controlled via an I2C interface.

What's Included

  • Datasheet
  • Full documentation on CD ROM
  • PC Board
  • Populated EVM Board
  • Software
  • USB Cable
  • User's Guide

Support Software

Order Options

 TPS65010EVM-230
Name TPS65010 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
  
Order
Americas:
Contact TI

Asia:
Contact Distributor

Europe:
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS65010EVM-230 Help

Datasheet

Application Notes

User Guides

    
Related Devices
Part# Name Product Family
TPS65010 Multi-Channel 1-cell Li-Ion Power Mgmt IC: USB/AC Charger, 2DC/DC, 2 LDOs, I2C interface in QFN-48 Power Management Multi-Channel IC (PMIC) Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support