TPS65020 Evaluation Module Status: ACTIVE

TPS65020EVM-110


      
         
Getting Started Documentation   TPS65020EVM-110 User's Guide (PDF 437 KB) 584 views
26 Aug 2005 

  TPS65020EVM-110
NameTPS65020 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View TPS65020EVM-110

The TPS65020EVM-110 is an evaluation tool for the TPS65020 multi-output Power Management IC. It features multiple DC/DC step-down Converters, several LDOs, an I2C interface and is designed to supply processors like the Intel Xscale Bulverde PXA27x series, TI OMAP16xx and OMAP17xx as well as other processors where multiple rails and dynamic voltage scaling are required.

Features

  • Input Voltage: 2.5 V to 6 V
  • Output Voltage: 0.6 V to 6 V (adj.)
  • DC/DC 1: 1.2 A, buck, up to 97% efficiency
  • DC/DC 2: 1.0 A, buck, up to 95% efficiency
  • DC/DC 3: 0.8 A, buck, up to 90% efficiency
  • LDO 1: 50 mA
  • LDO 2: 50 mA
  • LDO 3: 20 mA
  • Dynamic Voltage Management for Processor core
  • Separate Enable pins for each buck converter
  • I2C compatible interface
  • Available in 40-Pin QFN Package
  • What's Included

    • CD-ROM

Order Options

 TPS65020EVM-110
Name TPS65020 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS65020EVM-110 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPS65020 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C interface and Dynamic Voltage Scaling Power Management Multi-Channel IC (PMIC) Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support