|
|
Product InformationDescriptionThe TPS65023EVM-205 is an evaluation tool for the TPS65023 multi-output Power Management IC. The TP65023 comes in 5x5 mm 40 pin QFN package and is suitable for applications that are powered with one Li-Ion or Li-Polymer battery cell and require multiple power rails. It features three DC/DC step-down Converters, three LDOs, an I²C interface and is designed to supply the Texas Instruments DaVinci DSP platform as well as other processors where multiple rails and dynamic voltage scaling are required. Features
Order Options
Technical DocumentsMost useful technical documents for TPS65023EVM-205 Datasheet
User Guides
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS65023 | 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs | Power Management Multi-Channel IC (PMIC) Solutions | |