|
|
Product InformationDescriptionThe TPS65136EVM-265 facilitates evaluation of the TPS65136 dual positive and negative output regulator in a typical AMOLED application. The evaluation module provides a small size, high efficiency power supply that provides two regulated output voltages, positive fixed 4.6V and negative selectable -2.5V to -6V. Features2.3-V to 5.5-V Input Voltage Range 1% Output Voltage Accuracy Low-Noise Operation 750-mW Output Power at Vin = 2.9 V SIMO Regulator Technology Fixed 4.6-V Positive Output Voltage Negative Output Voltage Down to -6 V Advanced Power-Save Mode for Light-Load Efficiency Out-of-Audio Mode Short-Circuit Protection Excellent Line Regulation Thermal ShutdownWhat's IncludedOrder Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS65136 | Dual Positive and Negative Output Regulator (SIMO), 1.0A, for AMOLED | Lighting and Display Solutions | |