|
|
Product InformationDescriptionThe TPS65160EVM-194 is an evaluation tool for the TPS65160 Bias Power Supply for TV and Monitor TFT LCD Panels. The TPS65160EVM takes an 8 V to 14 V input rail and provides the four bias supply voltages that are typically required for TV monitors and TFT LCD panels. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS65160 | 12V/2.8A(I/O), 4-CH Multi-Converter w/ 3.3V@1.8A LDO & 23V OVP for LCD Bias, 28 TSSOP | Lighting and Display Solutions | |
| TPS65160A | 12V/2.8A(I/O), 4-CH Multi-Converter w/ 3.3V@2.3A LDO & 19.5V OVP for LCD Bias, 28 TSSOP | Lighting and Display Solutions | |
| TPS65161 | 12V/2.8A(I/O), 4-CH Multi-Converter w/ 3.3V@2.3A LDO & 20V OVP for LCD Bias, 28 TSSOP | Lighting and Display Solutions | |