Evaluation Module for TPS78401 Low-Dropout Linear Regulator Status: PREVIEW

TPS74801EVM-177


      
         
Getting Started Documentation   TPS74801EVM-177 (Rev. A) (PDF 214 KB) 677 views
04 Dec 2007 

  TPS74801EVM-177
NameEvaluation Module for TPS78401 Low-Dropout Linear Regulator
StatusPREVIEW
Price (US$) 
Order Options


Product Information

Description

The TPS74801EVM-177 evaluation module facilitates evaluation of the TPS74801 low-dropout linear regulator IC.

These regulators require a low-power bias voltage, VBIAS, and a power input voltage, VIN. The regulator is capable of providing output voltages down to 0.8;V and has an integrated supervisory circuit with open-drain output that goes to high impedance when the output voltage reaches regulation (power good or PG). The TPS74801 can provide up to 1.5A of DC current.

Features

  • Ultra-Low VIN and VOUT Range: 0.8 V to 5.5 V
  • VBIAS Range 2.7 V to 5.5 V
  • Low Dropout: 60 mV typ at 1.5 A, VBIAS = 5 V
  • Power Good (PG) Output Allows Supply Monitoring or Provides a Sequencing Signal for Other Supplies
  • 2% Accuracy Over Line/Load/Temperature Programmable Soft-Start Provides Linear Voltage Startup
  • VBIAS Permits Low VIN Operation with Good Transient Response
  • Stable with Any Output Capacitor ≥ 2.2 µF
  • Available in a Small 3 mm x 3 mm x 1 mm SON-10 Package

Order Options

 TPS74801EVM-177
Name Evaluation Module for TPS78401 Low-Dropout Linear Regulator
Status  PREVIEW 
Price (US$)  
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS74801EVM-177 Help

User Guides

    
Related Devices
Part# Name Product Family
TPS74801 Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start Linear Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support