TPS75003EVM Evaluation Module Status: ACTIVE

TPS75003EVM-092

      
         
Getting Started Documentation   TPS75003EVM User's Guide (Rev. A) (PDF 358 KB) 4076 views
15 Mar 2005 

  TPS75003EVM-092
NameTPS75003EVM Evaluation Module
StatusACTIVE
Price (US$)$25.00 
Order Options


Product Information

Description


View  View TPS75003 EVM

The Texas Instruments TPS75003EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS75003 multi-channel power IC. This device has two buck controllers and a low dropout linear regulator. The device will operate at input voltages between 2.2 V and 6.5 V. The buck controllers can provide output voltages between 1.22 V and the input voltage and output currents up to 3 A. This EVM is specifically designed and optimized to operate from a 5 V input with output currents up to 2 A for VOUT1 = 1.2 V typical and VOUT2 = 3.3 V typical. In addition, the EVM is jumper configurable so that each output can be independently enabled or the outputs can be sequenced in the following order: VOUT3, VOUT2 then VOUT1.

Features

Schematics and BOMs are available from TI for other TPS75003 reference designs, including a 3A design, and a design optimized for very low cost with size as the trade-off. Please visit www.ti.com/xilinxfpga to check for these designs, or contact fpgasupport@list.ti.com.

Order Options

 TPS75003EVM-092
Name TPS75003EVM Evaluation Module
Status  ACTIVE 
Price (US$) $25.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS75003EVM-092 Help

Datasheet

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TPS75003 Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs Power Management Multi-Channel IC (PMIC) Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support