TPS75105DSKEVM-529 Evaluation Module Status: ACTIVE

TPS75105DSKEVM-529


      
         
  TPS75105DSKEVM-529
NameTPS75105DSKEVM-529 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View TPS75105DSKEVM-529

The TPS75105DSKEVM-529 evaluation module is a fully assembled and tested circuit for evaluating the TPS75105 low dropout, two-bank LED Driver. The TPS75105DSKEVM-529 drives 4 LEDs at a constant 5mA current per LED and is powered from a 2.7V to 5.5V source.

Features

  • Regulated Output Current with 2% LED-to-LED Matching
  • Drives up to Four LEDs at 25mA Each in a Common Cathode Topology
  • 28mV Typical Dropout Voltage Extends Usable Supply Range in Li-Ion Battery Applications
  • Brightness Control Using PWM Signals
  • Two 2-LED Banks with Independent Enable and PWM Brightness Control per Bank
  • No Internal Switching Signals—Eliminates EMI
  • Default LED Current Eliminates External Components
  • Over-Current and Over-Temperature Protection

Order Options

 TPS75105DSKEVM-529
Name TPS75105DSKEVM-529 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for TPS75105DSKEVM-529 Help

User Guides

    
Related Devices
Part# Name Product Family
TPS75105 Low Dropout, Two-Bank LED Driver with PWM Brightness Control Lighting and Display Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support