TPS75105EVM-174 Evaluation Module Status: ACTIVE

TPS75105EVM-174


      
         
Getting Started Documentation   TPS75105EVM (HTM 8 KB) 338 views
26 Sep 2006 Read Abstract

  TPS75105EVM-174
NameTPS75105EVM-174 Evaluation Module
StatusACTIVE
Price (US$)$10.00 
Order Options


Product Information

Description

The TPS75105EVM-174 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS75105 low-dropout linear regulator (LDO), two-bank LED driver with PWM dimming.

Features

The TPS75100 contains four, current-regulated, LED driver outputs and operates from a 2.7 V to 5.5 V input supply. The IC drives the anodes of two banks of two LEDs. Each bank is enabled independently and can be dimmed using a PWM signal to the EN pin. The LED current is programmed using a resistor from ISET to GND.

The EVM has jumpers for both EN input pins for easy evaluation. The LDO topology and the 9-ball chip scale package provide a small-footprint solution for battery-powered LED driver applications.

Order Options

 TPS75105EVM-174
Name TPS75105EVM-174 Evaluation Module
Status  ACTIVE 
Price (US$) $10.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS75105EVM-174 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPS75105 Low Dropout, Two-Bank LED Driver with PWM Brightness Control Lighting and Display Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support