| Related Devices |
| Part# | Name | Product Family |
| REG101-25 | Single Output LDO, 100mA, Fixed(2.5V), Low Noise, Fast Transient Response | Linear Regulators |
| REG101-28 | Single Output LDO, 100mA, Fixed(2.8V), Low Noise, Fast Transient Response | Linear Regulators |
| REG101-285 | Single Output LDO, 100mA, Fixed(2.85V), Low Noise, Fast Transient Response | Linear Regulators |
| REG101-3 | Single Output LDO, 100mA, Fixed(3.0V), Low Noise, Fast Transient Response | Linear Regulators |
| REG101-33 | Single Output LDO, 100mA, Fixed(3.3V), Low Noise, Fast Transient Response | Linear Regulators |
| REG101-5 | Single Output LDO, 100mA, Fixed(5.0V), Low Noise, Fast Transient Response | Linear Regulators |
| REG101-A | Single Output LDO, 100mA, Adj.(2.5 to 5.5V), Low Noise, Fast Transient Response | Linear Regulators |
| REG102-25 | Single Output LDO, 250mA, Fixed(2.5V), Low Noise, Fast Transient Response | Linear Regulators |
| REG102-28 | Single Output LDO, 250mA, Fixed(2.8V), Low Noise, Fast Transient Response | Linear Regulators |
| REG102-285 | Single Output LDO, 250mA, Fixed(2.85V), Low Noise, Fast Transient Response | Linear Regulators |
| REG102-3 | Single Output LDO, 250mA, Fixed(3.0V), Low Noise, Fast Transient Response | Linear Regulators |
| REG102-33 | Single Output LDO, 250mA, Fixed(3.3V), Low Noise, Fast Transient Response | Linear Regulators |
| REG102-5 | Single Output LDO, 250mA, Fixed(5.0V), Low Noise, Fast Transient Response | Linear Regulators |
| REG102-A | Single Output LDO, 250mA, Adj.(2.5 to 5.5V), Low Noise, Fast Transient Response | Linear Regulators |
| REG103-25 | Single Output LDO, 500mA, Fixed(2.5V), Low Noise, Fast Transient Response | Linear Regulators |
| REG103-27 | Single Output LDO, 500mA, Fixed(2.7V), Low Noise, Fast Transient Response | Linear Regulators |
| REG103-3 | Single Output LDO, 500mA, Fixed(3.0V), Low Noise, Fast Transient Response | Linear Regulators |
| REG103-33 | Single Output LDO, 500mA, Fixed(3.3V), Low Noise, Fast Transient Response | Linear Regulators |
| REG103-5 | Single Output LDO, 500mA, Fixed(5.0V), Low Noise, Fast Transient Response | Linear Regulators |
| REG103-A | Single Output LDO, 500mA, Adj.(1.295 to 5.5V), Low Noise, Fast Transient Response | Linear Regulators |
| REG104-25 | Single Output LDO, 1.0A, Fixed(2.5V), Low Noise, Fast Transient Response | Linear Regulators |
| REG104-27 | Single Output LDO, 1.0A, Fixed(2.7V), Low Noise, Fast Transient Response | Linear Regulators |
| REG104-3 | Single Output LDO, 1.0A, Fixed(3.0V), Low Noise, Fast Transient Response | Linear Regulators |
| REG104-33 | Single Output LDO, 1.0A, Fixed(3.3V), Low Noise, Fast Transient Response | Linear Regulators |
| REG104-5 | Single Output LDO, 1.0A, Fixed (5.0V), Low Noise, Fast Transient Response | Linear Regulators |
| REG104-A | Single Output LDO, 1.0A, Adj.(1.295 to 5.5V), Low Noise, Fast Transient Response | Linear Regulators |
| REG113-25 | Single Output LDO, 400mA, Fixed(2.5V), Low Noise, Fast Transient Response | Linear Regulators |
| REG113-285 | Single Output LDO, 400mA, Fixed(2.85V), Low Noise, Fast Transient Response | Linear Regulators |
| REG113-3 | Single Output LDO, 400mA, Fixed(3.0V), Low Noise, Fast Transient Response | Linear Regulators |
| REG113-33 | Single Output LDO, 400mA, Fixed(3.3V), Low Noise, Fast Transient Response | Linear Regulators |
| REG113-5 | Single Output LDO, 400mA, Fixed(5.0V), Low Noise, Fast Transient Response | Linear Regulators |
| TPS72101 | Single Output LDO, 150mA, Adj.(1.22 to 2.5V), Low Input Voltage Requirement, Low Quiescent Current | Linear Regulators |
| TPS72115 | Single Output LDO, 150mA, Fixed(1.5V), Low Input Voltage Requirement, Low Quiescent Current | Linear Regulators |
| TPS72116 | Single Output LDO, 150mA, Fixed(1.6V), Low Input Voltage Requirement, Low Quiescent Current | Linear Regulators |
| TPS72118 | Single Output LDO, 150mA, Fixed(1.8V), Low Input Voltage Requirement, Low Quiescent Current | Linear Regulators |
| TPS72201 | Single Output LDO, 50mA, Adj.(1.22 to 2.5V), Cap Free, Low Noise, Low Input Voltage | Linear Regulators |
| TPS72215 | Single Output LDO, 50mA, Fixed(1.5V), Cap Free, Low Noise, Low Input Voltage | Linear Regulators |
| TPS72216 | Single Output LDO, 50mA, Fixed(1.6V), Cap Free, Low Noise, Low Input Voltage | Linear Regulators |
| TPS72218 | Single Output LDO, 50mA, Fixed(1.8V), Cap Free, Low Noise, Low Input Voltage | Linear Regulators |
| TPS76901 | Single Output LDO, 100mA, Adj.(1.2 to 5.5V), Low Quiescent Current, Over Current Limitation | Linear Regulators |
| TPS79101 | Single Output LDO, 100mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise | Linear Regulators |
| TPS79118 | Single Output LDO, 100mA, Fixed(1.8V), High PSRR, Low Noise | Linear Regulators |
| TPS79133 | Single Output LDO, 100mA, Fixed(3.3V), High PSRR, Low Noise | Linear Regulators |
| TPS79147 | Single Output LDO, 100mA, Fixed(4.7V), High PSRR, Low Noise | Linear Regulators |
| TPS79201 | Single Output LDO, 100mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR | Linear Regulators |
| TPS79225 | Single Output LDO, 100mA, Fixed(2.5V), Low Noise, High PSRR | Linear Regulators |
| TPS79228 | Single Output LDO, 100mA, Fixed(2.8V), Low Noise, High PSRR | Linear Regulators |
| TPS79230 | Single Output LDO, 100mA, Fixed(3.0V), Low Noise, High PSRR | Linear Regulators |
No Tags are Available for this Part Number