SOT23 LDO, 5 V to 3.3 V, 100mA output power supply Status: ACTIVE

TPS76918EVM-127


      
         
Getting Started Documentation   TPS769xx SOT-23 LDO Linear Regulator (PDF 287 KB) 1771 views
11 Feb 2000 

  TPS76918EVM-127
NameSOT23 LDO, 5 V to 3.3 V, 100mA output power supply
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPS76918EVM-127 give designer an easy layout for using and evaluating TPS76918 SOT23 LDO in an application to regulate from 5V to a 1.8V output. It includes input and output capacitors.

Features

Same size and TO220 package. Simplifies designing the core power power supply for low power TMS320C54x DSPs.

Order Options

 TPS76918EVM-127
Name SOT23 LDO, 5 V to 3.3 V, 100mA output power supply
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS76918EVM-127 Help

User Guides

    
Related Devices
Part# Name Product Family
REG101-25 Single Output LDO, 100mA, Fixed(2.5V), Low Noise, Fast Transient Response Linear Regulators 
REG101-28 Single Output LDO, 100mA, Fixed(2.8V), Low Noise, Fast Transient Response Linear Regulators 
REG101-285 Single Output LDO, 100mA, Fixed(2.85V), Low Noise, Fast Transient Response Linear Regulators 
REG101-3 Single Output LDO, 100mA, Fixed(3.0V), Low Noise, Fast Transient Response Linear Regulators 
REG101-33 Single Output LDO, 100mA, Fixed(3.3V), Low Noise, Fast Transient Response Linear Regulators 
REG101-5 Single Output LDO, 100mA, Fixed(5.0V), Low Noise, Fast Transient Response Linear Regulators 
REG101-A Single Output LDO, 100mA, Adj.(2.5 to 5.5V), Low Noise, Fast Transient Response Linear Regulators 
REG102-25 Single Output LDO, 250mA, Fixed(2.5V), Low Noise, Fast Transient Response Linear Regulators 
REG102-28 Single Output LDO, 250mA, Fixed(2.8V), Low Noise, Fast Transient Response Linear Regulators 
REG102-285 Single Output LDO, 250mA, Fixed(2.85V), Low Noise, Fast Transient Response Linear Regulators 
REG102-3 Single Output LDO, 250mA, Fixed(3.0V), Low Noise, Fast Transient Response Linear Regulators 
REG102-33 Single Output LDO, 250mA, Fixed(3.3V), Low Noise, Fast Transient Response Linear Regulators 
REG102-5 Single Output LDO, 250mA, Fixed(5.0V), Low Noise, Fast Transient Response Linear Regulators 
REG102-A Single Output LDO, 250mA, Adj.(2.5 to 5.5V), Low Noise, Fast Transient Response Linear Regulators 
REG103-25 Single Output LDO, 500mA, Fixed(2.5V), Low Noise, Fast Transient Response Linear Regulators 
REG103-27 Single Output LDO, 500mA, Fixed(2.7V), Low Noise, Fast Transient Response Linear Regulators 
REG103-3 Single Output LDO, 500mA, Fixed(3.0V), Low Noise, Fast Transient Response Linear Regulators 
REG103-33 Single Output LDO, 500mA, Fixed(3.3V), Low Noise, Fast Transient Response Linear Regulators 
REG103-5 Single Output LDO, 500mA, Fixed(5.0V), Low Noise, Fast Transient Response Linear Regulators 
REG103-A Single Output LDO, 500mA, Adj.(1.295 to 5.5V), Low Noise, Fast Transient Response Linear Regulators 
REG104-25 Single Output LDO, 1.0A, Fixed(2.5V), Low Noise, Fast Transient Response Linear Regulators 
REG104-27 Single Output LDO, 1.0A, Fixed(2.7V), Low Noise, Fast Transient Response Linear Regulators 
REG104-3 Single Output LDO, 1.0A, Fixed(3.0V), Low Noise, Fast Transient Response Linear Regulators 
REG104-33 Single Output LDO, 1.0A, Fixed(3.3V), Low Noise, Fast Transient Response Linear Regulators 
REG104-5 Single Output LDO, 1.0A, Fixed (5.0V), Low Noise, Fast Transient Response Linear Regulators 
REG104-A Single Output LDO, 1.0A, Adj.(1.295 to 5.5V), Low Noise, Fast Transient Response Linear Regulators 
REG113-25 Single Output LDO, 400mA, Fixed(2.5V), Low Noise, Fast Transient Response Linear Regulators 
REG113-285 Single Output LDO, 400mA, Fixed(2.85V), Low Noise, Fast Transient Response Linear Regulators 
REG113-3 Single Output LDO, 400mA, Fixed(3.0V), Low Noise, Fast Transient Response Linear Regulators 
REG113-33 Single Output LDO, 400mA, Fixed(3.3V), Low Noise, Fast Transient Response Linear Regulators 
REG113-5 Single Output LDO, 400mA, Fixed(5.0V), Low Noise, Fast Transient Response Linear Regulators 
TPS72101 Single Output LDO, 150mA, Adj.(1.22 to 2.5V), Low Input Voltage Requirement, Low Quiescent Current Linear Regulators 
TPS72115 Single Output LDO, 150mA, Fixed(1.5V), Low Input Voltage Requirement, Low Quiescent Current Linear Regulators 
TPS72116 Single Output LDO, 150mA, Fixed(1.6V), Low Input Voltage Requirement, Low Quiescent Current Linear Regulators 
TPS72118 Single Output LDO, 150mA, Fixed(1.8V), Low Input Voltage Requirement, Low Quiescent Current Linear Regulators 
TPS72201 Single Output LDO, 50mA, Adj.(1.22 to 2.5V), Cap Free, Low Noise, Low Input Voltage Linear Regulators 
TPS72215 Single Output LDO, 50mA, Fixed(1.5V), Cap Free, Low Noise, Low Input Voltage  Linear Regulators 
TPS72216 Single Output LDO, 50mA, Fixed(1.6V), Cap Free, Low Noise, Low Input Voltage  Linear Regulators 
TPS72218 Single Output LDO, 50mA, Fixed(1.8V), Cap Free, Low Noise, Low Input Voltage Linear Regulators 
TPS76918 Single Output LDO, 100mA, Fixed(1.8V), Low Quiescent Current, Over Current Limitation Linear Regulators 
TPS79101 Single Output LDO, 100mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise Linear Regulators 
TPS79118 Single Output LDO, 100mA, Fixed(1.8V), High PSRR, Low Noise Linear Regulators 
TPS79133 Single Output LDO, 100mA, Fixed(3.3V), High PSRR, Low Noise Linear Regulators 
TPS79147 Single Output LDO, 100mA, Fixed(4.7V), High PSRR, Low Noise Linear Regulators 
TPS79201 Single Output LDO, 100mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR Linear Regulators 
TPS79225 Single Output LDO, 100mA, Fixed(2.5V), Low Noise, High PSRR Linear Regulators 
TPS79228 Single Output LDO, 100mA, Fixed(2.8V), Low Noise, High PSRR Linear Regulators 
TPS79230 Single Output LDO, 100mA, Fixed(3.0V), Low Noise, High PSRR Linear Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number