TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation Module Status: ACTIVE

TPS76XXXEVM-125


      
         
  TPS76XXXEVM-125
NameTPS76xxxEVM-125 Universal SOT-23 LDO Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

Dual SOT-23 LDO test and evaluation board with on-board transient-load generator that can implement both line and load transients. Optional user-installed dual SOT-23 socket allows quick comparison of various LDOs.

Gerber File: P125D.zip (1967 kb)

Features

  1. Load-pulse generator with user-selectable frequency and duty-cycle and adjustable rise-time for:
    1. Line transient testing
    2. Load transient testing
  2. On-board dropout voltage sensing amplifier with 10x gain.
  3. User-selectable minimum/maximum load.
  4. Specifications: (All specifications subject to LDO specs)
    • Vin max = 15V
    • Io max = 2A (power-limited to 1W)
    • Generator duty cycle = 0 - 100%
    • Generator frequency range (recommended) = 100 Hz - 10 kHz
    • Line transient range = ~3% - 10% Vin
    • 10X Sensing amplifier input range = 0 - 1V
    • 10X Sensing amplifier accuracy < 2%

Order Options

 TPS76XXXEVM-125
Name TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS76XXXEVM-125 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
REG101-25 Single Output LDO, 100mA, Fixed(2.5V), Low Noise, Fast Transient Response Linear Regulators 
REG101-28 Single Output LDO, 100mA, Fixed(2.8V), Low Noise, Fast Transient Response Linear Regulators 
REG101-285 Single Output LDO, 100mA, Fixed(2.85V), Low Noise, Fast Transient Response Linear Regulators 
REG101-3 Single Output LDO, 100mA, Fixed(3.0V), Low Noise, Fast Transient Response Linear Regulators 
REG101-33 Single Output LDO, 100mA, Fixed(3.3V), Low Noise, Fast Transient Response Linear Regulators 
REG101-5 Single Output LDO, 100mA, Fixed(5.0V), Low Noise, Fast Transient Response Linear Regulators 
REG101-A Single Output LDO, 100mA, Adj.(2.5 to 5.5V), Low Noise, Fast Transient Response Linear Regulators 
REG102-25 Single Output LDO, 250mA, Fixed(2.5V), Low Noise, Fast Transient Response Linear Regulators 
REG102-28 Single Output LDO, 250mA, Fixed(2.8V), Low Noise, Fast Transient Response Linear Regulators 
REG102-285 Single Output LDO, 250mA, Fixed(2.85V), Low Noise, Fast Transient Response Linear Regulators 
REG102-3 Single Output LDO, 250mA, Fixed(3.0V), Low Noise, Fast Transient Response Linear Regulators 
REG102-33 Single Output LDO, 250mA, Fixed(3.3V), Low Noise, Fast Transient Response Linear Regulators 
REG102-5 Single Output LDO, 250mA, Fixed(5.0V), Low Noise, Fast Transient Response Linear Regulators 
REG102-A Single Output LDO, 250mA, Adj.(2.5 to 5.5V), Low Noise, Fast Transient Response Linear Regulators 
REG103-25 Single Output LDO, 500mA, Fixed(2.5V), Low Noise, Fast Transient Response Linear Regulators 
REG103-27 Single Output LDO, 500mA, Fixed(2.7V), Low Noise, Fast Transient Response Linear Regulators 
REG103-3 Single Output LDO, 500mA, Fixed(3.0V), Low Noise, Fast Transient Response Linear Regulators 
REG103-33 Single Output LDO, 500mA, Fixed(3.3V), Low Noise, Fast Transient Response Linear Regulators 
REG103-5 Single Output LDO, 500mA, Fixed(5.0V), Low Noise, Fast Transient Response Linear Regulators 
REG103-A Single Output LDO, 500mA, Adj.(1.295 to 5.5V), Low Noise, Fast Transient Response Linear Regulators 
REG104-25 Single Output LDO, 1.0A, Fixed(2.5V), Low Noise, Fast Transient Response Linear Regulators 
REG104-27 Single Output LDO, 1.0A, Fixed(2.7V), Low Noise, Fast Transient Response Linear Regulators 
REG104-3 Single Output LDO, 1.0A, Fixed(3.0V), Low Noise, Fast Transient Response Linear Regulators 
REG104-33 Single Output LDO, 1.0A, Fixed(3.3V), Low Noise, Fast Transient Response Linear Regulators 
REG104-5 Single Output LDO, 1.0A, Fixed (5.0V), Low Noise, Fast Transient Response Linear Regulators 
REG104-A Single Output LDO, 1.0A, Adj.(1.295 to 5.5V), Low Noise, Fast Transient Response Linear Regulators 
REG113-25 Single Output LDO, 400mA, Fixed(2.5V), Low Noise, Fast Transient Response Linear Regulators 
REG113-285 Single Output LDO, 400mA, Fixed(2.85V), Low Noise, Fast Transient Response Linear Regulators 
REG113-3 Single Output LDO, 400mA, Fixed(3.0V), Low Noise, Fast Transient Response Linear Regulators 
REG113-33 Single Output LDO, 400mA, Fixed(3.3V), Low Noise, Fast Transient Response Linear Regulators 
REG113-5 Single Output LDO, 400mA, Fixed(5.0V), Low Noise, Fast Transient Response Linear Regulators 
TPS72101 Single Output LDO, 150mA, Adj.(1.22 to 2.5V), Low Input Voltage Requirement, Low Quiescent Current Linear Regulators 
TPS72115 Single Output LDO, 150mA, Fixed(1.5V), Low Input Voltage Requirement, Low Quiescent Current Linear Regulators 
TPS72116 Single Output LDO, 150mA, Fixed(1.6V), Low Input Voltage Requirement, Low Quiescent Current Linear Regulators 
TPS72118 Single Output LDO, 150mA, Fixed(1.8V), Low Input Voltage Requirement, Low Quiescent Current Linear Regulators 
TPS72201 Single Output LDO, 50mA, Adj.(1.22 to 2.5V), Cap Free, Low Noise, Low Input Voltage Linear Regulators 
TPS72215 Single Output LDO, 50mA, Fixed(1.5V), Cap Free, Low Noise, Low Input Voltage  Linear Regulators 
TPS72216 Single Output LDO, 50mA, Fixed(1.6V), Cap Free, Low Noise, Low Input Voltage  Linear Regulators 
TPS72218 Single Output LDO, 50mA, Fixed(1.8V), Cap Free, Low Noise, Low Input Voltage Linear Regulators 
TPS76030 Single Output LDO, 50mA, Fixed(3.0V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76032 Single Output LDO, 50mA, Fixed(3.2V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76033 Single Output LDO, 50mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76038 Single Output LDO, 50mA, Fixed(3.8V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76050 Single Output LDO, 50mA, Fixed(5.0V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76130 Single Output LDO, 100mA, Fixed(3.0V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76132 Single Output LDO, 100mA, Fixed(3.2V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76133 Single Output LDO, 100mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76138 Single Output LDO, 100mA, Fixed(3.8V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76150 Single Output LDO, 100mA, Fixed(5.0V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76301 Single Output LDO, 150mA, Adj.(1.5 to 6.0V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76316 Single Output LDO, 150mA, Fixed(1.6V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76318 Single Output LDO, 150mA, Fixed(1.8V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76325 Single Output LDO, 150mA, Fixed(2.5V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76327 Single Output LDO, 150mA, Fixed(2.7V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76328 Single Output LDO, 150mA, Fixed(2.8V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76330 Single Output LDO, 150mA, Fixed(3.0V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76333 Single Output LDO, 150mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76338 Single Output LDO, 150mA, Fixed(3.8V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76350 Single Output LDO, 150mA, Fixed(5.0V), Low Quiescent Current, Thermal Protection Linear Regulators 
TPS76425 Single Output LDO, 150mA, Fixed(2.5V), Low Noise, Low Quiescent Current Linear Regulators 
TPS76427 Single Output LDO, 150mA, Fixed(2.7V), Low Noise, Low Quiescent Current Linear Regulators 
TPS76428 Single Output LDO, 150mA, Fixed(2.8V), Low Noise, Low Quiescent Current Linear Regulators 
TPS76430 Single Output LDO, 150mA, Fixed(3.0V), Low Noise, Low Quiescent Current Linear Regulators 
TPS76433 Single Output LDO, 150mA, Fixed(3.3V), Low Noise, Low Quiescent Current Linear Regulators 
TPS76901 Single Output LDO, 100mA, Adj.(1.2 to 5.5V), Low Quiescent Current, Over Current Limitation Linear Regulators 
TPS76912 Single Output LDO, 100mA, Fixed(1.2V), Low Quiescent Current, Over Current Limitation Linear Regulators 
TPS76915 Single Output LDO, 100mA, Fixed(1.5V), Low Quiescent Current, Over Current Limitation Linear Regulators 
TPS76918 Single Output LDO, 100mA, Fixed(1.8V), Low Quiescent Current, Over Current Limitation Linear Regulators 
TPS76925 Single Output LDO, 100mA, Fixed(2.5V), Low Quiescent Current, Over Current Limitation Linear Regulators 
TPS76927 Single Output LDO, 100mA, Fixed(2.7V), Low Quiescent Current, Over Current Limitation Linear Regulators 
TPS76928 Single Output LDO, 100mA, Fixed(2.8V), Low Quiescent Current, Over Current Limitation Linear Regulators 
TPS76930 Single Output LDO, 100mA, Fixed(3.0V), Low Quiescent Current, Over Current Limitation Linear Regulators 
TPS76933 Single Output LDO, 100mA, Fixed(3.3V), Low Quiescent Current, Over Current Limitation Linear Regulators 
TPS76950 Single Output LDO, 100mA, Fixed(5.0V), Low Quiescent Current, Over Current Limitation Linear Regulators 
TPS77001 Single Output LDO, 50mA, Adj.(1.2 to 5.5V), Low Quiescent Current Linear Regulators 
TPS77012 Single Output LDO, 50mA, Fixed(1.2V), Low Quiescent Current Linear Regulators 
TPS77015 Single Output LDO, 50mA, Fixed(1.5V), Low Quiescent Current Linear Regulators 
TPS77018 Single Output LDO, 50mA, Fixed(1.8V), Low Quiescent Current Linear Regulators 
TPS77025 Single Output LDO, 50mA, Fixed(2.5V), Low Quiescent Current Linear Regulators 
TPS77027 Single Output LDO, 50mA, Fixed(2.7V), Low Quiescent Current Linear Regulators 
TPS77028 Single Output LDO, 50mA, Fixed(2.8V), Low Quiescent Current Linear Regulators 
TPS77030 Single Output LDO, 50mA, Fixed(3.0V), Low Quiescent Current Linear Regulators 
TPS77033 Single Output LDO, 50mA, Fixed(3.3V), Low Quiescent Current Linear Regulators 
TPS77050 Single Output LDO, 50mA, Fixed(5.0V), Low Quiescent Current Linear Regulators 
TPS79101 Single Output LDO, 100mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise Linear Regulators 
TPS79118 Single Output LDO, 100mA, Fixed(1.8V), High PSRR, Low Noise Linear Regulators 
TPS79133 Single Output LDO, 100mA, Fixed(3.3V), High PSRR, Low Noise Linear Regulators 
TPS79147 Single Output LDO, 100mA, Fixed(4.7V), High PSRR, Low Noise Linear Regulators 
TPS79201 Single Output LDO, 100mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR Linear Regulators 
TPS79225 Single Output LDO, 100mA, Fixed(2.5V), Low Noise, High PSRR Linear Regulators 
TPS79228 Single Output LDO, 100mA, Fixed(2.8V), Low Noise, High PSRR Linear Regulators 
TPS79230 Single Output LDO, 100mA, Fixed(3.0V), Low Noise, High PSRR Linear Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number