TPS79301 Evaluation Module Status: ACTIVE

TPS79301EVM


      
         
  TPS79301EVM
NameTPS79301 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Order Options

 TPS79301EVM
Name TPS79301 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPS79301EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
REG101-25 Single Output LDO, 100mA, Fixed(2.5V), Low Noise, Fast Transient Response Linear Regulators 
REG101-28 Single Output LDO, 100mA, Fixed(2.8V), Low Noise, Fast Transient Response Linear Regulators 
REG101-285 Single Output LDO, 100mA, Fixed(2.85V), Low Noise, Fast Transient Response Linear Regulators 
REG101-3 Single Output LDO, 100mA, Fixed(3.0V), Low Noise, Fast Transient Response Linear Regulators 
REG101-33 Single Output LDO, 100mA, Fixed(3.3V), Low Noise, Fast Transient Response Linear Regulators 
REG101-5 Single Output LDO, 100mA, Fixed(5.0V), Low Noise, Fast Transient Response Linear Regulators 
REG101-A Single Output LDO, 100mA, Adj.(2.5 to 5.5V), Low Noise, Fast Transient Response Linear Regulators 
REG102-25 Single Output LDO, 250mA, Fixed(2.5V), Low Noise, Fast Transient Response Linear Regulators 
REG102-28 Single Output LDO, 250mA, Fixed(2.8V), Low Noise, Fast Transient Response Linear Regulators 
REG102-285 Single Output LDO, 250mA, Fixed(2.85V), Low Noise, Fast Transient Response Linear Regulators 
REG102-3 Single Output LDO, 250mA, Fixed(3.0V), Low Noise, Fast Transient Response Linear Regulators 
REG102-33 Single Output LDO, 250mA, Fixed(3.3V), Low Noise, Fast Transient Response Linear Regulators 
REG102-5 Single Output LDO, 250mA, Fixed(5.0V), Low Noise, Fast Transient Response Linear Regulators 
REG102-A Single Output LDO, 250mA, Adj.(2.5 to 5.5V), Low Noise, Fast Transient Response Linear Regulators 
REG103-25 Single Output LDO, 500mA, Fixed(2.5V), Low Noise, Fast Transient Response Linear Regulators 
REG103-27 Single Output LDO, 500mA, Fixed(2.7V), Low Noise, Fast Transient Response Linear Regulators 
REG103-3 Single Output LDO, 500mA, Fixed(3.0V), Low Noise, Fast Transient Response Linear Regulators 
REG103-33 Single Output LDO, 500mA, Fixed(3.3V), Low Noise, Fast Transient Response Linear Regulators 
REG103-5 Single Output LDO, 500mA, Fixed(5.0V), Low Noise, Fast Transient Response Linear Regulators 
REG103-A Single Output LDO, 500mA, Adj.(1.295 to 5.5V), Low Noise, Fast Transient Response Linear Regulators 
REG104-25 Single Output LDO, 1.0A, Fixed(2.5V), Low Noise, Fast Transient Response Linear Regulators 
REG104-27 Single Output LDO, 1.0A, Fixed(2.7V), Low Noise, Fast Transient Response Linear Regulators 
REG104-3 Single Output LDO, 1.0A, Fixed(3.0V), Low Noise, Fast Transient Response Linear Regulators 
REG104-33 Single Output LDO, 1.0A, Fixed(3.3V), Low Noise, Fast Transient Response Linear Regulators 
REG104-5 Single Output LDO, 1.0A, Fixed (5.0V), Low Noise, Fast Transient Response Linear Regulators 
REG104-A Single Output LDO, 1.0A, Adj.(1.295 to 5.5V), Low Noise, Fast Transient Response Linear Regulators 
REG113-25 Single Output LDO, 400mA, Fixed(2.5V), Low Noise, Fast Transient Response Linear Regulators 
REG113-285 Single Output LDO, 400mA, Fixed(2.85V), Low Noise, Fast Transient Response Linear Regulators 
REG113-3 Single Output LDO, 400mA, Fixed(3.0V), Low Noise, Fast Transient Response Linear Regulators 
REG113-33 Single Output LDO, 400mA, Fixed(3.3V), Low Noise, Fast Transient Response Linear Regulators 
REG113-5 Single Output LDO, 400mA, Fixed(5.0V), Low Noise, Fast Transient Response Linear Regulators 
TPS72101 Single Output LDO, 150mA, Adj.(1.22 to 2.5V), Low Input Voltage Requirement, Low Quiescent Current Linear Regulators 
TPS72115 Single Output LDO, 150mA, Fixed(1.5V), Low Input Voltage Requirement, Low Quiescent Current Linear Regulators 
TPS72116 Single Output LDO, 150mA, Fixed(1.6V), Low Input Voltage Requirement, Low Quiescent Current Linear Regulators 
TPS72118 Single Output LDO, 150mA, Fixed(1.8V), Low Input Voltage Requirement, Low Quiescent Current Linear Regulators 
TPS72201 Single Output LDO, 50mA, Adj.(1.22 to 2.5V), Cap Free, Low Noise, Low Input Voltage Linear Regulators 
TPS72215 Single Output LDO, 50mA, Fixed(1.5V), Cap Free, Low Noise, Low Input Voltage  Linear Regulators 
TPS72216 Single Output LDO, 50mA, Fixed(1.6V), Cap Free, Low Noise, Low Input Voltage  Linear Regulators 
TPS72218 Single Output LDO, 50mA, Fixed(1.8V), Cap Free, Low Noise, Low Input Voltage Linear Regulators 
TPS79101 Single Output LDO, 100mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise Linear Regulators 
TPS79118 Single Output LDO, 100mA, Fixed(1.8V), High PSRR, Low Noise Linear Regulators 
TPS79133 Single Output LDO, 100mA, Fixed(3.3V), High PSRR, Low Noise Linear Regulators 
TPS79147 Single Output LDO, 100mA, Fixed(4.7V), High PSRR, Low Noise Linear Regulators 
TPS79201 Single Output LDO, 100mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR Linear Regulators 
TPS79225 Single Output LDO, 100mA, Fixed(2.5V), Low Noise, High PSRR Linear Regulators 
TPS79228 Single Output LDO, 100mA, Fixed(2.8V), Low Noise, High PSRR Linear Regulators 
TPS79230 Single Output LDO, 100mA, Fixed(3.0V), Low Noise, High PSRR Linear Regulators 
TPS79301 Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise Linear Regulators 
TPS79318 Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise Linear Regulators 
TPS79325 Single Output LDO, 200mA, Fixed(2.5V), High PSRR, Low Noise Linear Regulators 
TPS79328 Single Output LDO, 200mA, Fixed(2.8V), High PSRR, Low Noise Linear Regulators 
TPS793285 Single Output LDO, 200mA, Fixed(2.85V), High PSRR, Low Noise Linear Regulators 
TPS79330 Single Output LDO, 200mA, Fixed(3.0V), High PSRR, Low Noise Linear Regulators 
TPS79333 Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise Linear Regulators 
TPS793475 Single Output LDO, 200mA, Fixed(4.75V), High PSRR, Low Noise Linear Regulators 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number