|
|
Product InformationDescriptionThe TPS7A4501EVM-385 facilitates evaluation of the TPS7A4501 1.5A Low-Noise, Fast-Transient-Response Low-Dropout Regulator. The EVM allows the user to apply different input voltage levels (2.5V to 20V) and different loads (0 to 1.5A) and check the regulated output voltage for stability. Features
What's Included
Order Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPS7A4501 | Single Output LDO, 1.5A, Adj. (1.21V to 20V), Low Noise, Fast Transient Response | Linear Regulators | |