TPS82675EVM-646

Evaluation Module for TPS82675 600mA, 1.2Vout Fully Integrated, Low Noise Step-Down Converter

TPS82675EVM-646

Order now

Overview

The TPS82675EVM-646 is a fully assembled and tested platform for evaluating the performance of the TPS82675 high-frequency, synchronous, step-down dc-dc convertersoptimized for battery-powered portable applications. The TPS82671 and TPS82675 devices are series of high-frequency, synchronous, step-down dc-dc converters optimized for battery-powered portable applications. Intended for low-power applications, the TPS8267x support up to 350-mA load current, and allow the use of low-cost chip inductors and capacitors.With a wide input voltage range of 2.3 V to 5.5 V, the devices support applications powered by lithium-ion (Li-Ion) batteries with extended voltage ranges. Different fixed voltage output versions of the TPS8267x are available from 1.2 V to 2.3 V. These converters operate at a regulated 6-MHz switching frequency and enter a power-save mode operation under light load currents in order to maintain high efficiency over the entire load current range. A PFM mode extends the battery life by reducing the quiescent current to 31 µA (typ) during light load operation.

Features
  • Input voltage range: 2.3 V up to 4.8 V
  • Fixed output voltages
  • Up to 600-mA output current
  • 6-MHz regulated frequency operation
  • Output capacitor discharge (optional)
  • Total solution size: < 6.7 mm2
Power modules (integrated inductor)
TPS826716 600-mA, High-Efficiency MicroSiP™ Step-Down Converter Module (Profile <1.0mm) TPS82673 600mA Fully Integrated, Low Noise Step-Down Converter in MicroSiP™ Package TPS82675 600mA Fully Integrated, Low Noise Step-Down Converter Module in MicroSiP™ Package TPS82676 600mA, High-Efficiency MicroSiP™ Step-Down Converter (Profile <1.0mm) TPS82677 600mA, High-Efficiency MicroSiP™ Step-Down Converter Module (Profile <1.0mm).
Download View video with transcript Video

Order & start development

Evaluation board

TPS82675EVM-646 — Evaluation Module for TPS82675 600mA, 1.2Vout Fully Integrated, Low Noise Step-Down Converter

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC335.ZIP (168 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* EVM User's guide TPS826xxEVM-646 User's Guide (Rev. D) 10 Nov 2011
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML 16 Jun 2021
Certificate TPS82675EVM-646 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS8267x 600-mA, High-Efficiency MicroSiP Step-Down Converter (Profile <1.0mm) datasheet (Rev. J) PDF | HTML 13 Apr 2016
More literature Описание TPS8267xSiP 22 Mar 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos