TRF1112 Evaluation Module Status: OBSOLETE

TRF1112EVM


      
         

THIS PRODUCT IS NO LONGER AVAILABLE

Getting Started Documentation   TRF1x12 EVM User's Guide (PDF 1028 KB) 899 views
14 Aug 2006 


Product Information

Description

TRF1112EVM is the evaluation module for TRF1112. The TRF1112 is a Dual PLL/VCO with IF down-converter for use in a WiMAX system. The TRF1112 operates in the 2.3 GHz to 2.7 GHz band.

Features

  • Board design allows operating in multiple modes
  • Provides flexibility for optimizing RF performance
  • Need to work with two signal generators, one spectrum analyzer and a power supply

What's Included

Support Software

Order Options

 TRF1112EVM
Name TRF1112 Evaluation Module
Status  OBSOLETE 
Price (US$)  
  

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TRF1112EVM Help

Datasheet

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TRF1112 Dual PLL/VCO with IF Down-Converter 802.16d/e RF Chipset Solution 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support