TRF1115 Evaluation Module Status: ACTIVE

TRF1115EVM


      
         
  TRF1115EVM
NameTRF1115 Evaluation Module
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description

The TRF1115EVM is the evaluation module for the TRF1115 802.16d/e RF Down-Convertor device. The TRF1115 is the first of two ASICs used in the receiver section of Texas Instruments 2.5 GHz 802.16d/e chipset. The TRF1115EVM will down-convert and RF input frequency to an IF frequency in the range of 420 MHz to 480 MHz. The EVM is configured with the LNA output directly connected to the mixer input. These ports are intended to provide an option for an RF filter at this location. An external filter can be used by installing jumpers to route the signal to SMA connectors. The normal EVM configuration uses transformers and baluns to convert the differential signals to single ended to facilitate laboratory testing. If desired, any of the inputs can be converted to differential operation, which may be desirable when cascading one or more of the chipset’s EVMs together.

Features

  • The TRF1115EVM down-converts an RF input frequency to an IF frequency in the range of 420 MHz to 480 MHz.
  • The TRF1115EVM works with the WiMAX 2.3-2.7 GHz RF frequency band.
  • The EVM can be configured so as to utilize an external RF filter.

Order Options

 TRF1115EVM
Name TRF1115 Evaluation Module
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TRF1115EVM Help

Datasheet

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TRF1115 RF Down-Converter 802.16d/e RF Chipset Solution 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support