|
|
Product InformationDescriptionTRF1121EVM is the evaluation module for TRF1121. The TRF1121 is a transmit up-converter with integrated digital attenuators, amplifiers, and synthesizers for use in a WiMAX system. The TRF1121 operates in the 2.3 GHz to 2.7 GHz band. Features
Support Software
Order Options
Technical Documents
| ||||||||||||||||||||||
| Related Devices | |||
| Part# | Name | Product Family | |
| TRF1121 | Dual PLL/VCO with IF Up-Converter | 802.16d/e RF Chipset Solution | |