TRF1122 Evaluation Module Status: ACTIVE

TRF1122EVM


      
         
Getting Started Documentation   TRF1x22EVM Rev 1.0 User's Guide (HTM 8 KB) 352 views
27 Jul 2006 Read Abstract

  TRF1122EVM
NameTRF1122 Evaluation Module
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description

TRF1122EVM is the evaluation module for TRF1122. The TRF1122 is a transmit up-converter with integrated amplifiers and digital attenuator for use in a WiMAX system. The TRF1122 operates in the 2.3 GHz to 2.7 GHz band.

Features

  • Board design allows operating in multiple modes
  • Provides flexibility for optimizing RF performance
  • Need to work with two signal generators, one spectrum analyzer and a power supply

Order Options

 TRF1122EVM
Name TRF1122 Evaluation Module
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TRF1122EVM Help

Datasheet

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TRF1122 RF Up-Converter 802.16d/e RF Chipset Solution 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support