TRF3703-17 Evaluation Module Status: ACTIVE

TRF3703-17EVM

      
         
  TRF3703-17EVM
NameTRF3703-17 Evaluation Module
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description

The TRF3703-17EVM evaluation module (EVM) is intended for the evaluation of the TRF3703-17 direct-launch quadrature modulator for applications in the transmit path of base stations and communications equipment.

Features

The TRF3703-17EVM comes configured for differential I/Q input signals via four SMA connectors. There is an on board SMA connector which is used to monitor the RF output signal from the quadrature modulator. The LO signal is provided through an SMA connector as well.

What's Included

Order Options

 TRF3703-17EVM
Name TRF3703-17 Evaluation Module
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
TRF3703 Evaluation Module TRF3703-33EVM Texas Instruments Development Boards/EVMs 
TRF3703-15 Evaluation Module TRF3703-15EVM Texas Instruments Development Boards/EVMs 
TSW3003EVM-RF Transmit Chain Demonstration Kit TSW3003EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
DAC5682Z 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) Data Converters 
DAC5687 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) Data Converters 
DAC5688 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) Data Converters 
TRF370317 0.4 GHz to 4-GHz Quadrature Modulator RF/IF and ZigBee® Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support