TRF3710EVM Evaluation Module Status: ACTIVE

TRF3710EVM


      
         
  TRF3710EVM
NameTRF3710EVM Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description

The TRF3710EVM is the evaluation module for the TRF3710 device. The TRF3710 is a direct conversion quadrature demodulator. The primary use for the TRF3710 is that of a single-carrier 3G wireless receiver for WCDMA or CDMA2000 but the device is suitable for other RF receiver applications within the 1.7 GHz - 2.0 GHz frequency bands.

Features

The TRF3710 Evaluation Board is used to test the performance of the TRF3710 direct quadrature demodulator. The input signal is injected into the RFin connector (J4) and after it is transformed in a differential signal by a balun it is fed into the TRF3710 input ports (MIXinp and MIXinn pins). The local oscillator source is connected to the LO port (J16) and through a similar balun as for the rf path, it is differentially injected into the TRF3710 LO pins (LOinp, LOinn). The input signal after being down-converted and filtered by the TRF3710 can be tested at the baseband output ports both single-ended or differentially. There is also the option to test the down-converter mixers by taking their outputs at Mix_I_out and Mix_Q_out ports (J17, J19). The TRF3710 integrates two baseband output buffers, designed to drive typical ADC input loads (like TI ADS527x and ADS523x analog-to-digital converters families). The TRF3710 output buffers common mode can be adjusted via the VCMI and VCMQ pins. The typical value is 1.5 V.

What's Included

Order Options

 TRF3710EVM
Name TRF3710EVM Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TRF3710EVM Help

User Guides

  • TRF3710EVM  (PDF 247 KB)  1022 views
    16 Jul 2007
    
Related Tools
Name Part# Company Tool Type
TRF3703 Evaluation Module TRF3703-33EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS5231 Dual low power, 12-bit, 40MSPS ADC Data Converters 
ADS5232 Dual, 12-Bit, 65MSPS, +3.3V Analog-to-Digital Converter Data Converters 
ADS5240 4-Channel, 12-bit, 40MSPS ADC with Serial LVDS Interface Data Converters 
ADS5270 8-Channel Analog-to-Digital Converter Data Converters 
TRF3710 Integrated Direct Down-Conversion Receiver RF/IF and ZigBee® Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support